IESNA:LM-63-2002
[TEST]P832720
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2312-254-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/14/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TTN-D3-840-U-WQ-SG
[LUMINAIRE]TOPTIER NANO LED PARKING GARAGE LUMINAIRE
[MORE]4000K, 80 CRI LEDS AND WIDE DISTRIBUTION WITH SOLITE GLASS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6208
TILT=NONE
4 -1 1 37 11 1 1 -0.708333 -0.708333 0
1 1 59.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
631.2 631.2 636.6 636.6 647.6 664.1 691.5 724.5 773.8 828.7
894.6 960.4 1037.3 1108.6 1185.5 1273.3 1372.1 1454.4 1531.2 1591.6
1624.5 1619 1586.1 1525.7 1437.9 1322.7 1185.5 1042.8 889.1 735.4
581.8 433.6 296.4 175.6 76.8 11 0
631.2 631.2 636.6 636.6 647.6 664.1 691.5 724.5 773.8 828.7
894.6 960.4 1037.3 1114.1 1191 1278.8 1377.6 1465.4 1542.2 1602.6
1630 1624.5 1591.6 1531.2 1443.4 1322.7 1180 1042.8 889.1 729.9
576.3 428.1 290.9 170.1 71.3 11 0
631.2 631.2 631.2 636.6 647.6 664.1 691.5 729.9 773.8 828.7
894.6 971.4 1048.3 1125.1 1201.9 1295.2 1394 1481.8 1569.6 1635.5
1668.4 1668.4 1635.5 1575.1 1487.3 1372.1 1229.4 1081.2 916.5 757.4
592.7 444.5 301.9 181.1 76.8 11 0
631.2 631.2 636.6 642.1 647.6 664.1 691.5 729.9 779.3 834.2
900.1 976.9 1053.7 1136.1 1218.4 1311.7 1416 1514.8 1602.6 1673.9
1723.3 1728.8 1701.4 1641 1558.7 1443.4 1295.2 1136.1 971.4 801.3
631.2 477.5 323.8 197.6 87.8 16.5 0
631.2 631.2 636.6 642.1 647.6 664.1 697 735.4 784.8 839.7
905.6 982.4 1064.7 1147 1229.4 1333.6 1437.9 1536.7 1635.5 1717.8
1767.2 1778.2 1750.8 1695.9 1608.1 1487.3 1344.6 1180 1009.8 834.2
658.6 493.9 340.3 208.6 98.8 22 0
631.2 631.2 636.6 642.1 647.6 664.1 697 735.4 779.3 839.7
911.1 982.4 1064.7 1147 1234.9 1344.6 1448.9 1553.2 1652 1734.3
1783.7 1794.7 1767.2 1712.3 1624.5 1509.3 1361.1 1196.4 1020.8 845.2
669.6 499.4 340.3 203.1 93.3 16.5 0
631.2 631.2 636.6 642.1 647.6 664.1 697 735.4 784.8 839.7
911.1 982.4 1064.7 1152.5 1240.3 1350.1 1454.4 1553.2 1646.5 1728.8
1772.7 1778.2 1750.8 1690.4 1597.1 1481.8 1333.6 1169 1004.4 828.7
653.1 488.5 334.8 203.1 93.3 16.5 0
631.2 631.2 636.6 636.6 647.6 664.1 691.5 729.9 773.8 828.7
900.1 971.4 1048.3 1130.6 1218.4 1317.2 1421.5 1514.8 1608.1 1684.9
1728.8 1728.8 1701.4 1635.5 1553.2 1432.4 1289.7 1130.6 965.9 806.8
636.6 477.5 329.3 197.6 93.3 16.5 0
631.2 631.2 636.6 636.6 647.6 664.1 691.5 724.5 773.8 828.7
894.6 965.9 1042.8 1119.6 1201.9 1289.7 1394 1481.8 1569.6 1635.5
1673.9 1673.9 1641 1575.1 1492.8 1377.6 1234.9 1086.7 927.5 762.9
603.7 450 307.3 181.1 82.3 11 0
631.2 631.2 636.6 636.6 647.6 664.1 691.5 729.9 773.8 828.7
894.6 965.9 1037.3 1114.1 1196.4 1278.8 1383 1465.4 1547.7 1608.1
1635.5 1630 1597.1 1531.2 1443.4 1322.7 1185.5 1042.8 889.1 735.4
581.8 433.6 296.4 175.6 76.8 11 0
631.2 631.2 636.6 636.6 647.6 664.1 691.5 724.5 773.8 828.7
889.1 965.9 1037.3 1114.1 1196.4 1278.8 1377.6 1465.4 1542.2 1602.6
1630 1624.5 1591.6 1531.2 1437.9 1328.2 1185.5 1042.8 889.1 735.4
581.8 433.6 301.9 175.6 76.8 11 0
